AUP-R T4-T5-T6 24 Vdc CON.WITHDRAW.SIGN.
1SDA054921R1
8015644557058
1 POSITION CONTACT C.BREAKERS WITHDRAWABLE V <(><<)> 24V DC T4-T5-T6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3655648
4383771
1 piece
85389099
0.03 kg
110 mm
60 mm
140 mm
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
1
IEC
EC000041 - Auxiliary contact block
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302