AUP-R T4-T5-T6 CON.WITHDRAW.SIG.
1SDA054919R1
8015644557034
1 POSITION CONTACT C.BREAKERS WITHDRAWABLE T4-T5-T6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3655649
1 piece
85389099
0.022 kg
110 mm
60 mm
140 mm
0.023 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
1
IEC
EC000041 - Auxiliary contact block
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302