AUP-I T4-T5-T6 CON.INSERTED SIGN
1SDA054918R1
8015644557027
1 POSITION CONTACT C.BREAKERS INSERTED T4-T5-T6
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3655647
4383768
1 piece
85389099
0.021 kg
110 mm
60 mm
140 mm
0.022 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
1
IEC
EC000041 - Auxiliary contact block
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302