AUX-C T4-T5-T6 2Q 400 Vac
1SDA054913R1
8015644560423
2 CHANGEOVER CONTACTS OPEN-CLOSED V <(><<)> 400V AC WIRED T4-T5-T6
21 day
No
Active
USSVCEXPU
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5AS2-B
3655643
1 piece
85389099
0.04 kg
110 mm
60 mm
140 mm
0.19 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
2
IEC
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302