AUX-C T4-T5-T6 1Q 1SY 250 Vac/dc
1SDA054910R1
8015644560270
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED T4-T5-T6
China
17 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5AS
3655641
4383639
3180991
1 piece
85362090
0.139 kg
110 mm
60 mm
140 mm
0.146 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
2
IEC
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302