MOE T4-T5 220...250 Vac/dc
1SDA054897R1
8015644560256
MOTOR OPERATOR 220...250V AC-DC T4-T5
China
28 day
No
Product under warranty must be returned
Active
CNILX002EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5M2
3655653
4383638
1 piece
85389099
2.173 kg
131 mm
136 mm
163 mm
2.28 kg
Accessories for Tmax T
Accessory
T4, T5
SACE Tmax T
Loose or configurable
AC/DC
220 ... 250 V AC
220 ... 250 V DC
IEC
EC001030 - Motor operator for power circuit-breaker
4872 >> Motor operator for power circuit-breaker
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370412