UVR-C T4-T5-T6 220...250 Vac/dc
1SDA054891R1
8015644560195
UNDERVOLTAGE RELEASE WIRED 220...250V AC-DC T4-T5-T6
Italy
56 day
No
Inactive
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5U2
3655638
4383636
3180977
1 piece
85362090
0.163 kg
110 mm
60 mm
140 mm
0.172 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
AC/DC
220 ... 240 V AC
220 ... 250 V DC
IEC
EC001022 - Under voltage coil
4148 >> Under voltage coil
Q
39121010
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370417