UVR-C T4-T5-T6 220...250 Vac/dc
UVR-C T4-T5-T6 220...250 Vac/dc
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UVR-C T4-T5-T6 220...250 Vac/dc

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Formula DSA
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
UVR-C T4-T5-T6 220...250 Vac/dc
Product ID:
1SDA054891R1
EAN:
8015644560195
Catalog Description:
UVR-C T4-T5-T6 220...250 Vac/dc
Long Description:
UNDERVOLTAGE RELEASE WIRED 220...250V AC-DC T4-T5-T6
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AUABB004
Country or Territory of Origin:
Italy
Lead Time:
56 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT5U2
E-Number (Finland):
3655638
E-Number (Norway):
4383636
E-Number (Sweden):
3180977
EAN:
8015644560195
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Weight:
0.163 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
60 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Gross Weight:
0.172 kg
Package Level 1 EAN:
8015644560195
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
T4, T5, T6
Suitable for Product Class:
SACE Tmax T
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Rated Voltage (Ur):
220 ... 240 V AC

220 ... 250 V DC
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000436R0601
External Classifications and Standards
ETIM 9:
EC001022 - Under voltage coil
ETIM 10:
EC001022 - Under voltage coil
IDEA Granular Category Code (IGCC):
4148 >> Under voltage coil
Object Classification Code:
Q
UNSPSC:
39121010
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370417
No downloads available
There are no related links available
6.3.0.53655