SOR-C T4-T5-T6 380...440 Vac
1SDA054874R1
8015644560027
SHUNT OPENING RELEASE WIRED 380...440V AC T4-T5-T6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5S3
4383635
3180969
1 piece
85389099
0.12 kg
110 mm
60 mm
140 mm
0.15 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
AC
380 ... 440 V AC
IEC
EC002483 - Switch spool for power circuit breaker
4879 >> Shunt release (for power circuit breaker)
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370421