SOR-C T4-T5-T6 220..240Vac - 220..250Vdc
1SDA054873R1
8015644560010
SHUNT OPENING RELEASE WIRED 220...240V AC-220...250V DC T4-T5-T6
China
28 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5S2
3655624
4383634
3180968
1 piece
85362090
0.369 kg
120 mm
160 mm
188 mm
0.388 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
AC/DC
220 ... 240 V AC
220 ... 250 V DC
IEC
EC002483 - Switch spool for power circuit breaker
4879 >> Shunt release (for power circuit breaker)
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370421