T5 630 W FP 4p EF
T5 630 W FP 4p EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5 630 W FP 4p EF

1SDA054771R1
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5 630 W FP 4p EF
Product ID:
1SDA054771R1
EAN:
8015644559007
Catalog Description:
T5 630 W FP 4p EF
Long Description:
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS T5 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
2b98e92d-58a9-441d-a6fd-f9718efd3612 Bulgaria
Simplified SCIP:
87d8a3d4-7788-4cc8-9c0e-ea6b56cc3322 Poland

ef3432dd-8615-47f3-bea8-6ee8ab4274a3 Belgium

bf57e791-f5cc-4d41-b3f1-1593c3fc992c Spain

97764036-6a85-4596-b122-5fc357bcde5e Hungary

45e941a2-9bfa-419e-97d0-f2ff366e7e87 France

26315290-1bed-4757-a254-eb18302aa57d Germany

2e73199e-adcb-4f45-9311-8a78a75c37f8 Germany

3d10d525-b08e-4596-bd9d-f9854792af2c Sweden

3817d06d-d59f-4f8e-a5d2-b68a8f68186f France

c31e1077-7944-4b09-93a1-83bad6d5167b Portugal

b48f68d0-1d1a-4de3-99f9-035d9470c434 Sweden

90263e34-1745-45d2-8864-707eb63c1bfa Poland

1bba63a6-f431-4041-af4c-7aaa9c2f7ce8 Germany

21e170a7-5c6c-4e8a-9438-0623b3e5f607 Poland

d0b3547f-80b3-465d-ba67-91572e80695a Czech Republic

dd4a372a-dbd9-40ef-a858-8f9bf8fffcdd Belgium

1ab387a6-e542-4496-8917-426dac8ddb0f Norway

d4b2e861-184a-428d-8bfc-cd91a92d2430 Netherlands

528f3409-7bee-47d3-81f2-8b98ab1e6d27 Denmark

a3525f4d-a55b-4141-af09-670c39e120e3 Germany

afec29bf-4865-4fbf-ad33-06cdc40e1d7c Italy

9918a358-485b-4ad9-8918-550b313abf10 Finland

37173754-984f-4274-9244-5bf3bf829855 Greece

6df47cb5-5ea0-4805-83ba-2c1d10820c7c Estonia

3b829392-4959-4d5f-bdf9-8cd3ca2076e4 Hungary

571d8507-89eb-4d1e-8c37-297bb7f53a2e Croatia

f39a6f8b-0ca6-4145-8686-79c99ef2f35e Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
E-Number (Finland):
3655590
EAN:
8015644559007
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
218 mm
Product Net Height:
273 mm
Product Net Depth / Length:
50 mm
Product Net Weight:
3 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
280 mm
Package Level 1 Depth / Length:
369 mm
Package Level 1 Gross Weight:
3.2 kg
Package Level 1 EAN:
8015644559007
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
W
Technical
Device:
Fixed Part
Number of Poles:
4P
Rated Operational Voltage:
690 V AC

750 V DC
Rated Uninterrupted Current (Iu):
630 A
Short-Circuit Performance Level:
L
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Withdrawable Circuit-Breakers

Front Extended
Test Voltage at Industrial Frequency for 1 Minute:
not applicable V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000436R0812
1SDH000436R0811
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655