T5 630 W FP 3p EF
1SDA054768R1
8015644558970
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS T5 630
China
17 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT56WFEF
3655587
1 piece
85389099
171 mm
273 mm
50 mm
2.9 kg
280 mm
369 mm
3.2 kg
Accessories for Tmax T
Accessory
Fixed Part
T5
Moulded Case Circuit Breakers
W
3P
690 V AC
750 V DC
630 A
IEC
Withdrawable Circuit-Breakers
Front Extended
not applicable V
EC002043 - Chassis part power circuit breaker
Q
39121100
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422