T5 630 P FP 3p EF
1SDA054762R1
8015644558918
FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS T5 630
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT56PFEF
3655569
4383625
3180876
1 piece
85389099
171 mm
273 mm
50 mm
1.5 kg
183 mm
359 mm
4 kg
Accessories for Tmax T
Accessory
Fixed Part
T5
Moulded Case Circuit Breakers
P
3P
690 V AC
750 V DC
630 A
IEC
Plug-In Circuit-Breakers
Front Extended
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422