T5 630 P FP 3p EF
T5 630 P FP 3p EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5 630 P FP 3p EF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5 630 P FP 3p EF
Product ID:
1SDA054762R1
EAN:
8015644558918
Catalog Description:
T5 630 P FP 3p EF
Long Description:
FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS T5 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT56PFEF
E-Number (Finland):
3655569
E-Number (Norway):
4383625
E-Number (Sweden):
3180876
EAN:
8015644558918
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
171 mm
Product Net Height:
273 mm
Product Net Depth / Length:
50 mm
Product Net Weight:
1.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
183 mm
Package Level 1 Height:
183 mm
Package Level 1 Depth / Length:
359 mm
Package Level 1 Gross Weight:
4 kg
Package Level 1 EAN:
8015644558918
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
P
Technical
Number of Poles:
3P
Rated Operational Voltage:
690 V AC

750 V DC
Rated Uninterrupted Current (Iu):
630 A
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Plug-In Circuit-Breakers

Front Extended
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655