T5 400 W FP 4p EF
T5 400 W FP 4p EF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5 400 W FP 4p EF

1SDA054758R1
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5 400 W FP 4p EF
Product ID:
1SDA054758R1
EAN:
8015644558796
Catalog Description:
T5 400 W FP 4p EF
Long Description:
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS T5 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT5WFEF-4
E-Number (Finland):
3655584
EAN:
8015644558796
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
218 mm
Product Net Height:
209 mm
Product Net Depth / Length:
50 mm
Product Net Weight:
3.38 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
228 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
344 mm
Package Level 1 Gross Weight:
3.89 kg
Package Level 1 EAN:
8015644558796
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
W
Technical
Device:
Fixed Part
Number of Poles:
4P
Rated Operational Voltage:
690 V AC

750 V DC
Rated Uninterrupted Current (Iu):
400 A
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Withdrawable Circuit-Breakers

Front Extended
Test Voltage at Industrial Frequency for 1 Minute:
not applicable V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000436R0812
1SDH000436R0811
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655