T5 400 W FP 4p EF
1SDA054758R1
8015644558796
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS T5 400
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5WFEF-4
3655584
1 piece
85389099
218 mm
209 mm
50 mm
3.38 kg
228 mm
344 mm
3.89 kg
Accessories for Tmax T
Accessory
Fixed Part
T5
Moulded Case Circuit Breakers
W
4P
690 V AC
750 V DC
400 A
IEC
Withdrawable Circuit-Breakers
Front Extended
not applicable V
EC002043 - Chassis part power circuit breaker
Q
39121100
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422