T5 400 W FP 3p EF
1SDA054755R1
8015644558765
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS T5 400
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5WFEF
3655581
1 piece
85389099
171 mm
209 mm
50 mm
2.9 kg
228 mm
344 mm
3.2 kg
Accessories for Tmax T
Accessory
Fixed Part
T5
Moulded Case Circuit Breakers
W
3P
690 V AC
750 V DC
400 A
IEC
Withdrawable Circuit-Breakers
Front Extended
not applicable V
EC002043 - Chassis part power circuit breaker
Q
39121100
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422