T5 400 P FP 3p EF
1SDA054749R1
8015644558703
FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS T5 400
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5PFEF
3655563
4383623
3180874
1 piece
85389099
171 mm
209 mm
50 mm
1.5 kg
131 mm
313 mm
1.708 kg
Accessories for Tmax T
Accessory
Fixed Part
T5
Moulded Case Circuit Breakers
P
3P
690 V AC
750 V DC
400 A
IEC
Plug-In Circuit-Breakers
Front Extended
not applicable V
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422