T4 W FP 4p EF
1SDA054746R1
8015644558673
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS T4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT4WFEF-4
3655578
1 piece
85362010
172 mm
209 mm
50 mm
2.5 kg
228 mm
344 mm
2.8 kg
Accessories for Tmax T
Accessory
Fixed Part
T4
Moulded Case Circuit Breakers
W
4P
690 V AC
750 V DC
IEC
Withdrawable Circuit-Breakers
Front Extended
not applicable V
Q
39121100
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422