Loading Images..
No label translation
General Information
Extended Product Type:
T4 P FP 4p EF
Product ID:
1SDA054740R1
EAN:
8015644558611
Catalog Description:
T4 P FP 4p EF
Long Description:
FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS T4
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
Ordering
E-Number (Finland):
3655558
E-Number (Sweden):
3180873
EAN:
8015644558611
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
140 mm
Product Net Height:
209 mm
Product Net Depth / Length:
50 mm
Product Net Weight:
1.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
131 mm
Package Level 1 Height:
131 mm
Package Level 1 Depth / Length:
313 mm
Package Level 1 Gross Weight:
1.7 kg
Package Level 1 EAN:
8015644558611
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
T4
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
P
Technical
Device:
Fixed Part
Number of Poles:
4P
Rated Operational Voltage:
690 V AC

750 V DC
Standards:
IEC
Sub-type:
T4
Terminal Connection Type:
Plug-In Circuit-Breakers

Front Extended
Test Voltage at Industrial Frequency for 1 Minute:
not applicable V
Certificates and Declarations
Data Sheet, Technical Information:
Instructions and Manuals:
Instructions and Manuals (Part 2):
External Classifications and Standards
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available