T5H 400 TMA 400-4000 4p F F InN=100%In
1SDA054482R1
8015644555191
C.BREAKER TMAX T5H 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000 A FULLY RATED NEUTRAL
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85362090
186 mm
205 mm
103.5 mm
5.8 kg
248 mm
240 mm
285 mm
SACE Tmax T
Moulded Case Circuit Breaker
Automatic Circuit Breaker
T5
Moulded Case Circuit Breakers
F
7000 cycle
60 cycles per hour
20000 cycle
120 cycles per hour
4P
at Rated Operating Conditions per Pole 19.5 W
400 A
8 kV
1000 V
690 V AC
750 V DC
(220 V AC) 100 kA
(230 V AC) 100 kA
(380 V AC) 70 kA
(400 V AC) 70 kA
(415 V AC) 70 kA
(440 V AC) 65 kA
(500 V AC) 50 kA
(690 V AC) 40 kA
for 1 s 5 kA
(250 V DC) 2 Poles in Series 70 kA
(500 V DC) 2 Poles in Series 50 kA
(750 V DC) 3 Poles in Series 36 kA
TMA
TM
H
IEC
Fixed Circuit-Breakers
Front
3500 V
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39121100
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409