T5N 400 TMA 400-4000 4p F F InN=100%In
T5N 400 TMA 400-4000 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5N 400 TMA 400-4000 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5N 400 TMA 400-4000 4p F F InN=100%In
Product ID:
1SDA054478R1
EAN:
8015644555153
Catalog Description:
T5N 400 TMA 400-4000 4p F F InN=100%In
Long Description:
C.BREAKER TMAX T5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c6b99936-e846-494b-9b43-7a0f02745fd6 Italy
Simplified SCIP:
f1bf8f11-9a8c-4aae-b16d-4e015be13929 Germany

a058a055-bdf9-4a51-8e6d-dab284882e1b Norway

9d724974-daa7-4bc7-933f-6a0022ee3f22 Finland

a0f3f374-8850-41fc-8f69-b09ad49f4b48 Poland

a15e88e1-896d-4273-a580-a52a99d7ad9f Denmark

ab407d4a-620b-43d5-a73b-cf2cf72a55d5 Netherlands

b16f0e65-f4c5-49a6-9f8e-8e4938eba79e Germany

e8833362-3087-4172-9da8-43712027e0e9 Germany

8fb93586-7945-44b7-b471-00b931d88674 Croatia

0715bb8a-a763-4cf3-ab87-585a77d01ca3 Czech Republic

fe2cae09-c414-4907-8801-c3b55a36e6f5 Poland

9ae659f4-ddeb-4ef6-ad16-7363e060b009 Netherlands

453be9be-2363-40c2-a062-7a09df23afc5 Netherlands

49f2e709-3e42-4c1b-901a-0ef02df9bd94 Estonia

fe48c98d-3030-490f-9506-a8f30c497575 Greece

7440f82e-a329-477b-b088-927568fa2b91 Portugal

c7a2b31d-6036-45d5-9d06-ba396eb51252 Bulgaria

5a4978ae-d452-49a8-b460-62b92aca0efe Sweden

3694de43-e829-4047-a1a5-e686a7016e1e Poland

1304c2c3-77b5-46f9-a893-0e157047cd39 France

b05a4c8f-670c-4348-8d98-7ad1652ecf25 Sweden

4519e5bc-70c8-4cf3-a394-a9e6e8949e56 Germany

6a6b1e8f-60bb-4224-aae1-02a229515b31 Germany

fe41dd58-9ee5-4632-8191-a5d3b0533888 France

76c4342a-37dd-4637-bd37-b3e34f2186dd Netherlands

fc97a6be-652d-47ed-90b9-4192611e9595 Spain

e6313340-bd02-4952-9c5b-3f9e18c1cfe6 Netherlands
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
EAN:
8015644555153
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
5.717 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.8 kg
Package Level 1 EAN:
8015644555153
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 19.5 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 25 kA

(750 V DC) 3 Poles in Series 16 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMA
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655