T5S 400 TMA 400-4000 3p F F
T5S 400 TMA 400-4000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5S 400 TMA 400-4000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5S 400 TMA 400-4000 3p F F
Product ID:
1SDA054441R1
EAN:
8015644555450
Catalog Description:
T5S 400 TMA 400-4000 3p F F
Long Description:
C.BREAKER TMAX T5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
28 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b21928e7-063a-4d3e-bfd8-9cb9c05d48e0 Italy
Simplified SCIP:
870465a2-79e0-4c3e-a2fe-f71b9a332016 France

695a1fd3-7a81-43fd-9706-534fe50591e9 Spain

748e544d-6672-4e49-9937-c8fba8678abe Hungary

7ac019a8-9722-4218-857a-3b0df7a0bb27 France

0bf96440-b0f2-47a9-81b3-54eb75e34f04 Poland

721e66b7-4be1-4f88-b8a1-326bf8a79038 Germany

7c63b63a-ccfa-43f0-8316-e7985bbfa8cf Germany

c01c032b-fcdd-4d15-9bff-d9f033ac0e81 Germany

1dda46ad-fb24-42a5-9391-b46e30b63672 Belgium

679e7dd4-5576-433b-9abf-8a799d22eb07 Denmark

16284b54-dabc-429b-8612-d6d73e233d4a Croatia

fa964584-b68a-4557-bbbf-d0f9d183d18a Sweden

6856c820-3b94-4071-827f-b1e3ee1a814c Norway

447b6092-1687-4ba8-b744-5b4d4466a2ab Belgium

50c48456-0314-470c-9631-155958ee11e7 Greece

e4850d99-742a-447b-bc10-4a3815caeb0c Bulgaria

eaec7e67-bd07-4fd2-92fb-a16971d4c982 Germany

4d34d9ad-f79e-4c62-ad0b-5f8efc6128d1 Sweden

45785dae-9e66-44aa-af64-360a3b2c95fe Czech Republic

8e6466e0-50e1-442c-a350-6ddea17f8ee9 Poland

89a23e7b-1ab5-4a46-91c7-09827da26510 Portugal

07a6cb38-31fb-4ddf-8727-b81cd868232e Estonia

22172b31-b8f2-4f55-97f0-60e6cd3517fe Germany

a2954de1-177c-4edd-8d8c-ea3ec151f18d Finland

ea8faf8e-0164-4fe2-a22c-47ca3c6792f1 Poland

56668147-2784-4d01-92dd-0afef5691a5d Hungary

dae51a5f-fe65-4f16-9237-2fdb88c5ead3 Netherlands
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655295
EAN:
8015644555450
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.502 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
4.8 kg
Package Level 1 EAN:
8015644555450
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 19.5 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 36 kA

(750 V DC) 3 Poles in Series 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMA
Release Type:
TM
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655