T5H 630 PR221DS-LS/I In=630 4p F F
T5H 630 PR221DS-LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5H 630 PR221DS-LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5H 630 PR221DS-LS/I In=630 4p F F
Product ID:
1SDA054416R1
EAN:
8015644555207
Catalog Description:
T5H 630 PR221DS-LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX T5H 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f0221c26-4908-4f0b-a09b-aee6b00cf9d4 Italy
Simplified SCIP:
5f14364b-5c44-4af4-ba1c-508d74b99531 Denmark

940a9ba2-4312-48e5-b26c-399556b85c80 Sweden

69acfe9b-f060-47a3-bc40-960bfd21de0d Germany

c32957df-15cf-4873-beeb-07c619df7ddd Estonia

aa618bc7-5db0-456c-8eb3-3b0a57a7839f Netherlands

dd3c52ef-cf81-42d5-9c61-af4d1b69d6e3 Bulgaria

33136087-686b-44bf-9557-41aff7fd0b56 Norway

c206bd21-a3c7-4880-b0bb-cb6e596f57dc Sweden

00a383de-f1ad-4593-9846-1dfb2c4486cb Poland

0ff98294-2053-4474-ab32-8c71a41528a5 France

a82b8df1-88e2-4632-8136-4009fae018a0 Belgium

bfd9a843-eb2e-4e53-8b9e-87bce92da762 Poland

404689e4-8c91-4138-8c36-8eb89389dcd1 Hungary

93b84e1b-6056-4d5b-a290-e6760290ebbc Belgium

889d7ac6-8d7b-456b-a23f-efdb7bd61bc8 Germany

8bf34d39-954b-4711-a914-422249cc429e Croatia

cd5fbc71-d8ef-453b-8564-1fd09f676267 Finland

ac40cf27-ce5f-4e08-baf6-820c23116780 Czech Republic

dd0e6e3c-4f10-4a2a-892c-8f9f7ff9e464 Greece

b6ef2216-6b13-4db2-bb8a-aa04d9409e26 Poland

969245a2-5549-4489-82f6-9ddab39fe0a2 Germany

348c25c9-5cc0-4390-875e-3d656f5c6ab3 Germany

d0812d6d-84df-4d7e-af7c-a7274e0dfe38 Portugal

c9bd38fd-bfc7-4ae1-9975-0609ef31a7a2 Spain

df41f2e4-9915-4cad-a18b-43f45323d7fe Germany

c8e69f97-e221-423d-a634-634c6d39489d Hungary

b3c18d8b-1cc0-4698-b830-6681d9bae391 France
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655344
EAN:
8015644555207
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.2 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.2 kg
Package Level 1 EAN:
8015644555207
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655