T5H 630 PR221DS-LS/I In=630 3p F F
T5H 630 PR221DS-LS/I In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5H 630 PR221DS-LS/I In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5H 630 PR221DS-LS/I In=630 3p F F
Product ID:
1SDA054412R1
EAN:
8015644555108
Catalog Description:
T5H 630 PR221DS-LS/I In=630 3p F F
Long Description:
C.BREAKER TMAX T5H 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
9bae9715-b595-44b0-8896-c16e2242f62b Italy
Simplified SCIP:
a4a70c71-e07b-4093-87ce-a24f85b88e0b Hungary

fd692f3d-34b4-444d-a1c8-ed48f51d6c44 Belgium

c19cf492-d11b-4c32-b558-8d3e45661662 Spain

a29dc96e-1e10-47bd-8185-3a5e12eda0e4 France

9fa30641-f728-4f76-afff-44e56c827d9d Germany

cfce01bf-ff84-47a0-8e31-fad912c09b9c Denmark

4731ec59-8648-49d2-9b50-c1cde6b2b662 France

5847b30d-aa2c-4c10-a722-983ca1930a4b Greece

c97e9024-f202-4aa5-a0a9-a55d20014e17 Germany

30980058-cb9a-4d5e-bdfe-f4e5df942d79 Sweden

90f75690-10e0-440d-8436-407e991ca7c8 Germany

a4040821-61d7-47cc-bac1-293dcf18b66b Croatia

2bd8e500-9af8-4b3f-90a4-a5d4257bc180 Germany

6e8f93a4-9f9d-4d08-ac5a-fc11f5227902 Portugal

996ca7b4-0ff8-42dd-93ac-c3631af4a83d Czech Republic

294add8e-6638-415b-ab08-88426404d401 Germany

5394b564-445d-400b-9829-bab7905aae50 Netherlands

23a62c7c-d576-4432-b80c-e2555a7fadeb Norway

f5e7a42c-04d0-49c4-b65a-46618b704ac0 Bulgaria

9bf7d8f7-0ce8-467f-b20d-6a629d428daf Poland

f545863e-3326-4c42-b9b0-a8690c318730 Poland

d0447a1d-84c2-4e1b-9120-a69128491099 Finland

83ad5e83-14cc-4f01-9350-ce535bea3231 Belgium

ba408a1b-46d3-4fc7-8a30-c89aec0d3ee8 Estonia

758e7f28-b535-4616-8493-c826515de128 Poland

fc669e55-5a11-4f29-9ceb-a5ff352ab37f Hungary

3f469f7c-0cc2-40c8-af6d-0cb19f132e0b Sweden
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655329
EAN:
8015644555108
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.807 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.1 kg
Package Level 1 EAN:
8015644555108
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655