T5S 630 PR221DS-LS/I In=630 4p F F
T5S 630 PR221DS-LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5S 630 PR221DS-LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5S 630 PR221DS-LS/I In=630 4p F F
Product ID:
1SDA054408R1
EAN:
8015644555061
Catalog Description:
T5S 630 PR221DS-LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX T5S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
edf7545a-b426-417c-8643-2637381ea7fd Italy
Simplified SCIP:
69770153-5a05-4e95-986d-4c6ade521ad1 Germany

70ce8e61-73e4-4075-89e9-6f7eb9478e9b Netherlands

3a453979-c531-47f9-b115-5b0153a3997d Spain

1cb5f5b0-6597-471c-892c-7f25432bf5ac Netherlands

a810abe9-39c7-4e91-901e-e0d25c26d312 Norway

bf67cb76-fb74-4492-a166-c82669f969f7 Sweden

c7511e70-f4d6-497b-ad2a-36460d34d697 Poland

412c7edf-5d64-4884-b079-570d13586089 France

f128d138-f010-4329-9018-180d61c5a101 Sweden

6fc25fda-a2f1-4ac5-a25e-38607b819192 Germany

de82e0e5-f42d-473d-98f1-cd57a8b09451 Germany

d89ac2d8-bb6c-4fe9-a928-d3c922094310 France

1fc81ee2-0806-4f89-9204-ef17a6c93004 Denmark

7d75101e-33f0-460e-bd2a-650b1e38eb72 Netherlands

e89d4f52-0ee3-4056-a139-2c5e1f0e6ecb Germany

0ed34524-4da4-4cd3-8702-7c35c56da49d Germany

4f84c457-fa74-49a0-8555-02ca3f2ba3af Croatia

5c134c83-83c5-4f81-b279-06bbb5cb33be Czech Republic

c0d8317f-7bb3-4ffe-9b80-2b907375397d Poland

183f5895-9cb3-47ea-a49d-1dd4ff77c5cf Netherlands

2ea18f03-5a50-4360-85eb-0b1a08dbce5c Netherlands

ced3404c-c917-4e6d-82eb-bc71689b267d Estonia

fb9ec62c-08d7-4c51-a5b9-0538d5a31662 Greece

e6c0b294-7bed-4c2c-b8f3-1b1bf235bd5b Portugal

ef6d979a-77aa-4c21-a0fe-732a491b14c3 Bulgaria

c91b4e53-6a2f-48f6-830e-e0b8fe2661f8 Poland

93fd3af3-f7a7-45b7-ade7-4ad7d8844233 Finland
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655341
E-Number (Norway):
4384078
E-Number (Sweden):
3180388
EAN:
8015644555061
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.047 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.2 kg
Package Level 1 EAN:
8015644555061
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655