T5S 630 PR221DS-LS/I In=630 3p F F
T5S 630 PR221DS-LS/I In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5S 630 PR221DS-LS/I In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5S 630 PR221DS-LS/I In=630 3p F F
Product ID:
1SDA054404R1
EAN:
8015644555023
Catalog Description:
T5S 630 PR221DS-LS/I In=630 3p F F
Long Description:
C.BREAKER TMAX T5S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3cc1854c-e229-4e90-8014-2570f5ead86c Italy
Simplified SCIP:
be1e2efc-4e49-451e-b1a6-42f9a17b0941 Germany

99ee55ca-b9a8-4a5a-975c-ba30a7b359e7 Poland

647fb0e9-cfc6-40b1-862b-bd68a95f7af7 Spain

b8687124-e884-4908-a5f6-8fbebaadecfc Netherlands

24a095ec-605d-4ad9-ac91-de08611eed27 Norway

73585117-b278-4945-968d-a4c4f1f1b072 Denmark

6e499506-5174-409c-a3d0-0c8012ef3074 Netherlands

70937a86-88a5-4a00-8aa3-0c36d94606fc Germany

9236f05a-de1f-44be-935e-244a07e65d0c Germany

4859d3fe-7320-484c-a0b4-d79cfeb3825e Croatia

678d50bf-5a3e-4edd-9b51-6b448a7abc5d Czech Republic

7c07d9fa-7935-47a8-b84d-081ffc9b411e Poland

c08b0dd8-f14f-4122-8688-641d6ae8249a Netherlands

8a759fe5-d326-4a8d-a12f-1f228dabc25c Netherlands

56346e37-97a7-4579-afe2-bb916a9cd542 Estonia

9bed9cd3-49f5-43af-a59a-7e889977b607 Greece

b685936c-3573-4c40-982c-8dbab505311a Portugal

b91b3302-a2dc-443d-a88f-e3e8bc60f067 Bulgaria

24454c4b-c18f-4f1a-a21b-23ba28c776c1 Sweden

2040079e-6c07-4d16-ac7c-3ea700f2967d Poland

cc4dc495-9c23-47cb-a8c6-d5291cff5572 France

f8eadf41-fa40-438e-91f8-f1e7c9a3ccea Sweden

64a12dc8-e0aa-45bf-b474-890908632d8c Germany

ff51e356-250d-4ad6-a1ce-b0ebd1ec1502 Germany

ee960abb-8e8f-4052-a4ce-1e12e8b29039 France

d5ce4829-d16c-4479-ac79-b1f0815288fe Netherlands

1ccab4ee-b395-43db-a82e-aa376e72e068 Finland
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655326
E-Number (Norway):
4384074
E-Number (Sweden):
3180384
EAN:
8015644555023
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.875 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.1 kg
Package Level 1 EAN:
8015644555023
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655