T5N 630 PR221DS-LS/I In=630 4p F F
T5N 630 PR221DS-LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5N 630 PR221DS-LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5N 630 PR221DS-LS/I In=630 4p F F
Product ID:
1SDA054400R1
EAN:
8015644554989
Catalog Description:
T5N 630 PR221DS-LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX T5N 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
1ef62038-466e-4d5e-b297-673d2e08d94f Italy
Simplified SCIP:
82b3920f-0486-4196-89f8-be064c3c4497 Germany

1ca37dcb-611e-484a-a73d-b137838d1c36 Poland

dbc2b372-a6a7-4903-9002-f9c44728f0a2 Norway

d531713f-186b-435b-84bd-2af829758494 Denmark

42bfcc89-144e-41c6-a511-e3cde4acd778 Netherlands

7b42b3a4-1727-45f6-a014-61531e263a8b Germany

5409184a-6d2b-4b76-b33f-60a8dd823c94 Germany

449a9922-30c3-48f2-b72a-ac7c96c21e62 Croatia

2db76d3b-a45e-4e49-880d-70800bd35a5b Czech Republic

b187ca6f-00b7-4de0-a87d-4d33a9703e42 Poland

c8ff1953-228b-4329-94dc-4f8dcdef97ed Netherlands

4d3ce60b-f2f2-4b1b-ba7e-c376436120e7 Netherlands

2efb4ef8-9ba0-40ca-8067-c9eede81c47d Estonia

731d6b4d-e257-428f-9232-6b4701f470ae Greece

3a26f9ba-25f3-45a8-952c-602bbbfff1dc Portugal

a950f9d9-2214-4375-86cf-96801050a0c5 Bulgaria

454df9a4-676d-4e0a-a7d3-40d58da0b2f8 Sweden

0f09f243-7e90-4dbd-b923-b8147efab4a4 Poland

154a4345-cd14-4ed2-97b9-58ac5f37512c France

cde03c5b-6921-42d6-be32-3f4ac825164b Sweden

bb580d1b-d0c3-4ff0-84c2-206eca2cfe18 Germany

807cbaee-bb31-4be8-a198-5b7603ecb764 Germany

79759be1-6421-4b60-8692-28b16b58b5f5 France

59290b0b-c293-40bd-8925-c5103ea8b5b1 Netherlands

128ffab2-733d-4c61-ad74-9487f38c905e Spain

fec609bd-f976-4cfb-8abf-61d483fbfcfa Netherlands

f9a25847-74fb-4872-b41b-a6131ac55e06 Finland
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655338
E-Number (Norway):
4383614
E-Number (Sweden):
3180378
EAN:
8015644554989
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.052 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.2 kg
Package Level 1 EAN:
8015644554989
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
EU Data Act Compliance Declaration:
1SDH002560A1001
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655