T5N 630 PR221DS-LS/I In=630 3p F F
T5N 630 PR221DS-LS/I In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5N 630 PR221DS-LS/I In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5N 630 PR221DS-LS/I In=630 3p F F
Product ID:
1SDA054396R1
EAN:
8015644554941
Catalog Description:
T5N 630 PR221DS-LS/I In=630 3p F F
Long Description:
C.BREAKER TMAX T5N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b05eee46-ac7c-4986-b103-4456de0f7bf3 Italy
Simplified SCIP:
a977f2ff-a1c8-4123-8a12-edf8e740a809 Germany

b50cb66e-0fa0-4466-beea-a3d96200a766 Netherlands

7655a3fc-ee55-46bb-9a8c-a91a6d7db03e Spain

8ec5fc74-95a6-45be-bdfc-32c11407fa92 Netherlands

b3e66b09-8949-425f-b245-df78b5fead9e Germany

25def33a-10a4-4e45-9ccc-a96d65b5c9e1 Sweden

355d8eea-bdc0-4103-80d0-dde4e8fd538a France

a1c0933b-8ce1-486f-b55c-b83739d17749 Poland

52808cb7-53d9-4567-b91a-dcbd1efd3ac7 Sweden

0cae59a1-9a0d-4154-9401-e923f4215204 Bulgaria

de7cd5be-ee1a-4a1a-98de-0c8ecf87dc92 Portugal

09d8a2ed-08d2-4791-84f8-84ae2dc70197 Greece

a9a82c36-6b93-471c-b403-1b2d60d25421 Estonia

ef35ae13-5b14-4367-ae05-c480d4a4fb1c Poland

31a1fa2a-9be6-4c5b-8152-8d9c343cc857 Netherlands

2757738b-3e1d-4110-ae81-0e76cd8e6481 Netherlands

230d99e2-75de-4436-bdeb-94b289c97d2d Czech Republic

003d886f-39cc-435e-8485-5dab2fac3fe1 Croatia

b7284998-9321-4095-ad97-d508f687d998 Germany

5208c008-66a2-4f36-a1e2-a0561adf6c54 Denmark

4cd82cce-1d3e-4e20-8214-9aacdcbd57c2 Germany

51fc47bb-bef0-4864-92c1-3f36cc25d242 France

f9db9213-cda5-47cb-9dc6-ae61d4cee6c9 Germany

ad74c881-87ff-4c49-b26b-e2e55e42ae7c Poland

2d5ee082-b7fa-4a5b-a55e-2700ca49848d Netherlands

94ab850b-ee6d-4786-8c9d-1feaf95bd94b Finland

66546424-47f0-4ae8-a814-ead92287e534 Norway
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655323
E-Number (Norway):
4383613
E-Number (Sweden):
3180374
EAN:
8015644554941
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.817 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.1 kg
Package Level 1 EAN:
8015644554941
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655