T5H 400 PR221DS-LS/I In=400 4p F F
T5H 400 PR221DS-LS/I In=400 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5H 400 PR221DS-LS/I In=400 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5H 400 PR221DS-LS/I In=400 4p F F
Product ID:
1SDA054357R1
EAN:
8015644554552
Catalog Description:
T5H 400 PR221DS-LS/I In=400 4p F F
Long Description:
C.BREAKER TMAX T5H 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
21 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
de9d49a9-9a63-49f2-89a9-f3bf1cfcca0f China
Simplified SCIP:
6e5fb81d-92c8-472a-aefd-d60c85f74757 Belgium

51bcf755-e6b1-424a-8b8a-3416c3eeedae Greece

ed86c571-a7a2-429b-8ab9-ea06f08ad9b5 Sweden

82cdc666-1258-49d8-8774-37d61029f101 Germany

709a37f5-9fa5-4a15-9584-f98ad402bd0d Germany

c2c72544-b6e5-4e3b-9f36-5d7e2ac737f0 France

913034f7-8e61-483f-91bb-a71161a86f5a Netherlands

00550dce-026f-4982-b5df-acd0daf31d54 Poland

a17ea886-9aca-40c6-adb4-fc4941887ee5 France

3612e551-f7fa-4f9e-b3f9-f0a96a69656d Bulgaria

47c2f53b-b83f-4a98-a7aa-90a7ffc230e2 Spain

121fa231-179f-4039-afaa-523d5ab6e91c Sweden

d406f85d-d2a4-404e-a041-45196a4a8dc8 Poland

d336c338-af78-4ecf-bd3e-21559661542c Germany

68bf15fc-63db-441a-bf82-67204ab852a0 Germany

03c79c2d-e7ac-4373-a427-a2b574823bd9 Denmark

0e6e61d2-7492-49e6-a369-15973d089254 Czech Republic

8d7aa88c-d6e1-4521-9470-47a750612cfb Poland

4d91de62-1e4d-44bd-9ec3-c74c721e4744 Hungary

10f21248-b108-4ce7-898e-22afb63c29c1 Portugal

6ea7cbe7-5f1f-435e-99d7-aa31c59ae810 Norway

477eb1b3-e729-407b-997c-7a8b15bcedd0 Finland

700583f3-f963-4267-bd8f-1169777fdd93 Germany
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655343
EAN:
8015644554552
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.2 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.2 kg
Package Level 1 EAN:
8015644554552
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 16.5 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655