T5H 400 PR221DS-LS/I In=400 3p F F
T5H 400 PR221DS-LS/I In=400 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5H 400 PR221DS-LS/I In=400 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5H 400 PR221DS-LS/I In=400 3p F F
Product ID:
1SDA054349R1
EAN:
8015644554477
Catalog Description:
T5H 400 PR221DS-LS/I In=400 3p F F
Long Description:
C.BREAKER TMAX T5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
37e7bc7d-fc12-4ac2-958c-e6be9c70a215 Italy
Simplified SCIP:
4304518c-366a-4b0d-b20e-ab024f2b30e4 Germany

622d7c06-4014-43da-93e0-2836eeb18041 Germany

aad24c24-4f30-402f-ac8a-b99e240c33f8 Croatia

a4c5976c-1944-480d-b7e1-f8207644b613 Denmark

bfd34a4f-55dd-4741-9622-24d3526272c2 Sweden

c6b9216a-4465-4562-a60a-829a65308a2e Germany

0aad5928-8c5e-4769-9997-d1a99451747f France

18508018-56ec-41f6-b8cb-eb201b7c0965 Spain

bcf132b2-1ff4-4987-a87a-9c8de2c85352 Hungary

0f056b47-d3ec-4739-ba56-36b8a51c66f1 Belgium

88c9a389-1df7-40c5-9854-5c5b25abbd69 Finland

ffa7b65e-1e7b-46d3-b835-be4ecade102b Poland

de9c9103-8345-494d-af7b-419e0cb6e878 Hungary

81e7a7c7-b550-492b-83c8-4a2a46df9f07 Sweden

d030e106-9590-4d3f-b408-fc2e6aa827a0 Netherlands

83434ec6-b075-4e7f-b5c7-f808705f5ae8 Norway

8eaf057f-1d5c-4064-959b-286490ec060e Greece

181a377b-9b1b-44d0-b816-213bdb67d785 Germany

a3728604-601f-47b6-9c24-b5d917c96ef2 France

2db2067a-05f4-4fdf-8f75-8a554b99625b Estonia

694e01d9-64fd-40de-8673-91edf2afe39a Belgium

f2df181b-4cd5-46d3-9344-fa5f6004949f Poland

856454a3-64b3-41c5-b942-b3851e15bd33 Poland

8d9fb3f1-5b40-48c8-80a2-92f0bd9bf1f9 Bulgaria

2f905831-4d8e-40d7-b447-d5039e1c84e4 Czech Republic

f792c582-6ae6-4118-97e9-7c2e3daf6468 Portugal

8234d66f-8d0b-4425-8bb4-1790a651912f Germany
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655328
EAN:
8015644554477
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.832 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.1 kg
Package Level 1 EAN:
8015644554477
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 16.5 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655