T5S 400 PR221DS-LS/I In=400 4p F F
T5S 400 PR221DS-LS/I In=400 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5S 400 PR221DS-LS/I In=400 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5S 400 PR221DS-LS/I In=400 4p F F
Product ID:
1SDA054341R1
EAN:
8015644554392
Catalog Description:
T5S 400 PR221DS-LS/I In=400 4p F F
Long Description:
C.BREAKER TMAX T5S 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
37d5caf8-2954-48c1-8041-a18a19254f12 Italy
Simplified SCIP:
90136a01-63bb-4afb-a277-f5c53f0e80f8 Belgium

9d929d73-3c5f-4742-8080-3e9287bf93d6 Spain

da53748c-01ae-46e1-a27f-f29471f974bf Hungary

3274a6b4-f1a2-4b34-aba3-8057285b551e France

e032556e-e38b-4f11-be83-7b96d7a60bf3 Germany

49d298ba-bdde-4e2b-8718-c68a7110c24f Sweden

1d2faf17-2721-4ebd-a5d3-ee011c717394 Germany

cd434ec5-c54d-48db-91fb-a8e8dc0c3b18 Croatia

9a511fec-1011-498c-8524-33dfdeb7647f Germany

606e7f84-fb1c-4897-82b4-ff78b42b141f Czech Republic

f1858a35-39f6-4e27-ad0e-e10eef52050a Bulgaria

0d048379-62f9-4e87-8c87-509e798c6507 Poland

d6f92b4e-19d9-4d29-bbc4-6bb5608ee7d4 Poland

bf1848b1-939a-453a-b984-823b2bd3c3ca Germany

88f981bc-6685-4fd4-a975-e2d325841676 Portugal

676059eb-4858-4e32-a2d7-d6f40a858e45 Sweden

12b5372c-702b-4c79-a760-4d52b6ab704b Norway

cf375484-c0c0-4df7-9178-7dac2b50f3bd Netherlands

4e38c685-d225-4b6c-9d66-f8f0801a0b83 Finland

3fb4c6ee-afe9-4c1f-9c74-cc46ada7689d Hungary

cbd4d286-4bbe-4a90-951d-c6084f9f9fb0 Poland

883f17fc-ca64-46cc-82a2-89862f41e119 Belgium

dfc54352-128b-437b-a5a5-fcd4b436f5c6 Estonia

f1755023-f129-415d-96d9-8d914c658295 Denmark

2b8ecf15-5265-42ec-8e6b-2f89be74eef2 Greece

f9b6e365-e382-454d-ae97-06868dc14e29 Germany

130c03bf-0d8c-41c9-9df3-115a2fbd6495 France
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655340
E-Number (Norway):
4383612
E-Number (Sweden):
3180387
EAN:
8015644554392
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.086 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.58 kg
Package Level 1 EAN:
8015644554392
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 16.5 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 40 kA

(500 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0062
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655