T5N 400 PR221DS-LS/I In=400 4p F F
T5N 400 PR221DS-LS/I In=400 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5N 400 PR221DS-LS/I In=400 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5N 400 PR221DS-LS/I In=400 4p F F
Product ID:
1SDA054325R1
EAN:
8015644554200
Catalog Description:
T5N 400 PR221DS-LS/I In=400 4p F F
Long Description:
C.BREAKER TMAX T5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
2935b078-1f80-4367-b5a2-a1b9f8cba550 Italy
Simplified SCIP:
04e0e6c0-6a4b-4df6-ad22-e9177ef011bf Germany

fc0e6e41-de01-49d5-9d31-6286f7347665 Bulgaria

c48f653d-cda6-4b24-8ec2-803d7db7a693 Sweden

d718fe9a-8963-456d-a784-19aba4bad579 Poland

f91da64b-d2cf-47c7-b5ef-fa8a07436ef8 France

1bf2e421-6108-430c-a3cb-9bc71d5634eb Sweden

213a51e0-ed59-405c-8df0-03913368c86c Germany

0d251d5f-f929-4437-b109-3de4f17e65f3 Netherlands

a6c86426-0807-47d2-8f31-33da5cb4b0a2 Spain

a958aeb5-841b-40ce-b0a8-c1dc5af1900a Netherlands

a3e357fd-0c01-4491-bd84-86bc58af3712 Germany

e0a9c434-216a-490a-be2a-28a6db152f4b France

523b062e-92b2-4d16-9b63-88a1917bc274 Germany

412bb1f8-b6da-4300-b24a-c3e493e1bebc Denmark

e1b53a48-8a68-4707-8e0d-5a1a063901f5 Germany

c5a4d480-967b-4bec-88d6-9e90073d2ed6 Croatia

af2f56eb-e845-4aa2-a4ea-c7890f01c0ca Czech Republic

ad272606-3546-4498-8127-932d3d4f70e4 Poland

e2e5cc3d-60cd-46a6-b5ae-8ac5ba8ffca7 Netherlands

ca36c3d4-53c3-41fe-a310-2b54e2fdf02a Netherlands

3f4131a8-68bf-4fff-b1bb-96155cce16bf Estonia

0be78355-1640-4e85-a949-46734a79232a Greece

6fdc8665-8d81-4b8a-a929-65fa3acfa677 Portugal

d536e7ee-7731-42e8-bfbb-f1a0158a8218 Finland

ba3f5112-b4fa-40d9-8421-62a8c2e2caf2 Netherlands

bd12f981-1220-46ec-bdbf-ba4be40878ba Poland

260906e1-ec8e-460f-b420-b33416132d92 Norway
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655337
E-Number (Norway):
4383611
E-Number (Sweden):
3180377
EAN:
8015644554200
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.071 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.6 kg
Package Level 1 EAN:
8015644554200
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 16.5 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Test Voltage at Industrial Frequency for 1 Minute:
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
Instructions and Manuals:
1SDH000437R0001
Instructions and Manuals (Part 2):
ITSCE-RH0100001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655