T5N 400 PR221DS-LS/I In=400 3p F F
T5N 400 PR221DS-LS/I In=400 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T5N 400 PR221DS-LS/I In=400 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T5N 400 PR221DS-LS/I In=400 3p F F
Product ID:
1SDA054317R1
EAN:
8015644552626
Catalog Description:
T5N 400 PR221DS-LS/I In=400 3p F F
Long Description:
C.BREAKER TMAX T5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
ffcff8e1-1e15-4045-b110-029e430df21c Italy
Simplified SCIP:
c629b0ae-4ca7-45c9-8467-ed60afa86adb Germany

96ff4660-b874-4868-a11a-d96a7025b90f Poland

bb4a903a-50dd-47e5-af58-5ae679840f52 Norway

a6bef035-b65b-4cfa-ba51-170d19ce2de8 Finland

10aa297b-7b60-4f9f-92df-7cb2b3cb20ce Netherlands

adf4165e-1a2e-43bb-9de3-ae05fac8d3a0 Germany

48002a16-3784-481e-8dd0-c9fe4c0c231d Denmark

5819564d-a2c9-4689-a2fd-59815b7d7fb7 Germany

f5485f2d-5b1a-46b2-8398-8e2814299128 Croatia

88cecd91-7856-4f87-bdaf-36b0a02d4cf8 Czech Republic

ffd4b3e9-98ab-4357-a700-3b47caa89be1 Poland

9b3abc6c-ff8a-4e0a-9182-cd5e080d022d Netherlands

af120bb3-6de7-40bb-a3d6-2f0b9dd7e86b Netherlands

a87f2e6e-e9fa-403e-a203-4542c7d1007c Estonia

4dbbfe52-dee3-48b9-9cc6-ffda126592d0 Greece

00d23e9d-d0a0-4e57-a017-6b46c3f858a0 Portugal

25b79952-ccfb-4262-904e-11cb0b1fb7d3 Bulgaria

08bef078-5447-458e-bb82-9387561de0db Sweden

9d41c0e3-bc2c-4c02-8cbc-465366ba6c95 Poland

f7762064-324e-478f-a895-20aa9e0a2e9a France

729c8f2d-09a2-45a2-ba8e-753b04e86a51 Sweden

91632a54-2b31-46b5-8cd0-1d7c42a23379 Germany

b6ceeb76-a7e8-4ef6-b9ca-adb4a9ec937f Germany

49861b2b-16cf-4ad5-a815-586f51823b2e France

fdda8ad4-fcda-4cfd-8a88-419bdb982a22 Netherlands

5e57bf17-2af6-495c-8ec6-5f75f0b91d14 Spain

90381331-9a08-4cef-8e5c-850e9dc9038d Netherlands
Environmental
Environmental Information:
9AKK10103A1056
9AKK108467A6707
Ordering
E-Number (Finland):
3655322
E-Number (Norway):
4383609
E-Number (Sweden):
3180373
EAN:
8015644552626
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.841 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
248 mm
Package Level 1 Height:
240 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.1 kg
Package Level 1 EAN:
8015644552626
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T5
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 16.5 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T5
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210004D0203
Declaration of Conformity - CE:
9AKK106713A5539
EU Data Act Compliance Declaration:
1SDH002560A1001
Instructions and Manuals:
1SDH000437R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655