UVD T1..T6 - XT1..XT4 110..125Va.c./d.c.
UVD T1..T6 - XT1..XT4 110..125Va.c./d.c.
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UVD T1..T6 - XT1..XT4 110..125Va.c./d.c.

1SDA051360R1
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
UVD T1..T6 - XT1..XT4 110..125Va.c./d.c.
Product ID:
1SDA051360R1
EAN:
8015644517816
Catalog Description:
UVD T1..T6 - XT1..XT4 110..125Va.c./d.c.
Long Description:
ELECTRONIC TIME DELAY 110...125V AC-DC FOR UNDERVOLTAGE RELEAS T1..T6-XT1..XT4
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT3UVD4
E-Number (Finland):
3654452
E-Number (Norway):
4384947
EAN:
8015644517816
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.258 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
105 mm
Package Level 1 Height:
95 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Gross Weight:
0.272 kg
Package Level 1 EAN:
8015644517816
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
T1, T2, T3, T4, T5, T6, XT1, XT2, XT3, XT4
Suitable for Product Class:
SACE Tmax T

SACE Tmax XT
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Order Multiple:
1 piece
Rated Voltage (Ur):
110 ... 125 V AC

110 ... 125 V DC
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000460R0616
External Classifications and Standards
ETIM 9:
EC002052 - Time delay under voltage coil
ETIM 10:
EC002052 - Time delay under voltage coil
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370426
No downloads available
There are no related links available
6.3.0.53655