UVD T1..T6 - XT1..XT4 110..125Va.c./d.c.
1SDA051360R1
8015644517816
ELECTRONIC TIME DELAY 110...125V AC-DC FOR UNDERVOLTAGE RELEAS T1..T6-XT1..XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT3UVD4
3654452
4384947
1 piece
85389099
0.258 kg
105 mm
95 mm
150 mm
0.272 kg
Accessories for Tmax XT
Accessory
T1, T2, T3, T4, T5, T6, XT1, XT2, XT3, XT4
SACE Tmax T
SACE Tmax XT
Loose or configurable
AC/DC
110 ... 125 V AC
110 ... 125 V DC
IEC60947-2
UL489
EC002052 - Time delay under voltage coil
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370426