UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M

1SDA038319R0001
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax (old)
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
+ Show All..
No label translation
General Information
Extended Product Type:
UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
Product ID:
1SDA038319R1
EAN:
8015644383190
Catalog Description:
UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
Long Description:
ELECTRONIC TIME DELAY 110/127V DC/AC E1/6-T7-T7M-X1-T8-E1.2/6.2-XT7-XT7M
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KE6TL5
E-Number (Norway):
4376643
EAN:
8015644383190
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
150 mm
Product Net Height:
60 mm
Product Net Depth / Length:
200 mm
Product Net Weight:
0.33 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Height:
60 mm
Package Level 1 Depth / Length:
200 mm
Package Level 1 Gross Weight:
0.33 kg
Package Level 1 EAN:
8015644383190
Additional Information
Product Main Type:
Accessories for Emax 2, Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT7-XT7M, E1.2, E2.2, E4.2, E6.2, E1, E2, E3, E4, E6, X1, T7, T8
Suitable for Product Class:
SACE Tmax XT, SACE Emax 2, SACE Emax, SACE Tmax T
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Order Multiple:
1 piece
Rated Voltage (Ur):
110 ... 127 V
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000460R0616
External Classifications and Standards
ETIM 9:
EC002052 - Time delay under voltage coil
ETIM 10:
EC002052 - Time delay under voltage coil
IDEA Granular Category Code (IGCC):
4147 >> Time delay under voltage coil
Object Classification Code:
Q
UNSPSC:
39121010
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370426
No downloads available
There are no related links available
6.3.0.53655