TERMINAL COVERS HIGH 3P S6-T6
TERMINAL COVERS HIGH 3P S6-T6
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TERMINAL COVERS HIGH 3P S6-T6

1SDA014040R0001
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Isomax
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
TERMINAL COVERS HIGH 3P S6-T6
Product ID:
1SDA014040R1
EAN:
8015644140403
Catalog Description:
TERMINAL COVERS HIGH 3P S6-T6
Long Description:
HIGH TERMINAL-COVERS THREE-POLE S6-T6
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT6HTC-3
E-Number (Finland):
3655711
EAN:
8015644140403
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.515 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
122 mm
Package Level 1 Height:
86 mm
Package Level 1 Depth / Length:
224 mm
Package Level 1 Gross Weight:
0.515 kg
Package Level 1 EAN:
8015644140403
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
S6, T6
Suitable for Product Class:
SACE Tmax T

SACE Isomax
Technical
Configuration Type:
Loose or configurable
Device:
S6 - 3 pole
Number of Poles:
3P
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000479R0643
External Classifications and Standards
ETIM 9:
EC002268 - Cover cap for rail terminal bar
ETIM 10:
EC002268 - Cover cap for rail terminal bar
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27400635
No downloads available
There are no related links available
6.3.0.53655