OTDC315F11
OTDC315F11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OTDC315F11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. DC Switch-Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OTDC315F11
Product ID:
1SCA158172R1001
EAN:
6417019872773
Catalog Description:
OTDC315F11 DC Switch-disconnector
Long Description:
A fully optimized two-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance. 
The two-pole 1000V DC Switch helps manufacturers improve system efficiency. Measuring just 150mm wide and 122mm high, the compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics for this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SCC301112M0201
Environmental Product Declaration - EPD:
1SCC301247D0201
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59,09 %
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC301240D0201
RoHS Information:
1SCC301239D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC301321D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301022C0201
Instructions and Manuals:
1SCC301099M0201
9AKK107492A6191
Mechanical Drawings:
OTDC315-630FV11_stp
OTDC315-630FV11_igs
1SCC307658F0001
1SCC307659F0001
Wiring Diagram:
1SCC301030K0201
Environmental Product Declaration - EPD:
1SCC301247D0201
Environmental
Degree of Protection:
Front IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85363090
Country or Territory of Origin:
Finland

India
Dimensions
Product Frame Size:
M
Product Net Width:
157.5 mm

6.2 in
Product Net Height:
211 mm

8.3 in
Product Net Depth / Length:
135 mm

5.3 in
Product Net Weight:
3.5 kg

7.7 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
220 mm

8.7 in
Package Level 1 Depth / Length:
250 mm

9.8 in
Package Level 1 Height:
210 mm

8.3 in
Package Level 1 Gross Weight:
3.8 kg

8.3 lb
Package Level 1 EAN:
6417019872773
Technical
Connection Configuration:
Single circuit 2a, 2b
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 315 A
Conventional Thermal Current (Ithe):
Fully Enclosed 315 A
Degree of Protection:
Front IP20
Handle Type:
Handle and shaft not included
Mechanical Durability:
10000 cycle
Mounting Type:
Base mounting
Number of Circuits:
1
Number of Poles:
2P
Operating Mode:
Front Operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Positive Opening Operation Torque (Direct Opening Action):
11 … 19 N·m
Power Loss:
at Rated Operating Conditions per Pole 7 ... 8 W
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1500 V
Rated Operational Current DC-21B (Ie):
(1000 V) 315 A
Rated Operational Current DC-22B:
(1000 V) 315 A
Rated Operational Current DC-PV1:
(1000 V) 315 A
Rated Operational Current DC-PV2:
(1000 V) 315 A
Rated Operational Voltage:
1000 V
Rated Short-Circuit Making Capacity (Icm):
(1000 V DC) 10 kA
Rated Short-time Withstand Current Low Voltage (Icw):
(1500 V DC) 10 kA

for 1 s 10 kA
Shaft Diameter:
12 mm

0.47 in
Special Functions:
No
Standards:
IEC 60947-1, -3
Switches Operating Mechanism:
Mechanism Between the Poles

11 (Between the Poles)
Terminal Type:
Lug terminals
Terminal Width:
30 mm

1.2 in
Utilization:
Photovoltaic
Utilization Category:
Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)

Switching of mixed resistive and inductive loads, including moderate overloads (i.e. shunt motors) - occasional actuation (DC-22B) 

Switching of single PV string(s) without reverse and overcurrents (DC-PV1)

Switching of several PV string(s) with reverse and overcurrents (DC-PV2)
Certificates and Declarations
CCC Certificate:
CQC2019010302206498
Declaration of Conformity - CE:
1SCC301227D2701
Declaration of Conformity - UKCA:
1SCC301313D0201
DNV GL Certificate:
1SCC301231D0201
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC004963 - Switch disconnector (DC)
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
No downloads available
There are no related links available
6.3.0.53655