OTDV400FK1
OTDV400FK1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OTDV400FK1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. DC Switch-Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OTDV400FK1
Product ID:
1SCA157315R1001
EAN:
6417019865829
Catalog Description:
OTDV400FK1 Direct mounted handle
Long Description:
OTDV400FK1 Direct Mounted Handle Kit - Direct mounted handle with handle lenght 95mm. Suitable for OTDC315…800F_ and OTDC250…600UF_ M-series. Package contains 1pc direct mounted handle, mechanism cover and shaft. Recommended to use with OTDC_F 2-pole switch.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC301240D0201
RoHS Information:
1SCC301239D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC301321D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301022C0201
Instructions and Manuals:
1SCC301099M0201
9AKK107492A6191
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Finland
Dimensions
Product Frame Size:
M
Product Net Width:
150 mm

5.9 in
Product Net Height:
250 mm

9.8 in
Product Net Depth / Length:
50 mm

2 in
Product Net Weight:
0.3 kg

0.66 lb
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
50 mm

2 in
Package Level 1 Depth / Length:
150 mm

5.9 in
Package Level 1 Height:
250 mm

9.8 in
Package Level 1 Gross Weight:
0.3 kg

0.7 lb
Package Level 1 EAN:
6417019865829
Technical
Color:
Black
Handle Color:
Black
Handle Length:
95 mm

3.7 in
Handle Type:
Direct mounted handle
Shaft Diameter:
12 mm

0.47 in
Shaft Length:
160 mm

6.3 in
Special Functions:
No
Certificates and Declarations
Declaration of Conformity - CE:
1SCC301227D2701
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
eClass:
V11.1 : 27371392
WEEE Category:
Product Not in WEEE Scope
No downloads available
There are no related links available
6.3.0.53655