OXB400E3S3QT
OXB400E3S3QT
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OXB400E3S3QT

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Automatic Transfer Switches TruONE
- Show Less..
No label translation
General Information
Extended Product Type:
OXB400E3S3QT
Product ID:
1SCA153518R1001
EAN:
6417019845449
Catalog Description:
OXB400E3S3QT AUTOMATIC TRANSFER SWITCH
Long Description:
The all-new TruONE is the world’s first true purpose-built automatic transfer switch, engineered to incorporate switch and controller in one seamless unit.
Performance tested beyond standard requirements, TruONE stands ready to ensure the steady delivery of critical power at all times.
Its self-contained design reduces the number of wires and connections, which speeds installation and minimizes the potential for connection failures to ensure best-in-class reliability.
Its predictive maintenance and modular components reduce downtime and service costs. And its advanced connectivity is ready for the future.
Every TruONE features a wide voltage range from 200 to 480 VAC (with +/-20% tolerance), reducing the need to stock multiple SKUs, reducing inventory and saving space in the warehouse.
Main characteristics of this particular TruONE type:
Open style ATS, delayed transition type I-O-II operation, Level 3 controller (LCD)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SCC303063M0201
Environmental Product Declaration - EPD:
1SCC303129D0201
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  65.3 %
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011022D0201
RoHS Declaration:
1SCC011023D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
1SCC303119D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC303008C0201
Instructions and Manuals:
1SCC303011M0201 REVISION FW 2.05
Mechanical Drawings:
OX_260-400E_3S3_T_
1SCC308303F0001
1SCC308302F0001
1SCC308301F0001
1SCC308300F0001
1SCC308331F0001
1SCC308330F0001
Wiring Diagram:
Circuit diagram_OXB_T_.dxf
Circuit diagram_OXB_T_.pdf
Environmental Product Declaration - EPD:
1SCC303129D0201
Environmental
Degree of Protection:
Front IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
455 mm

17.91 in
Product Net Height:
305 mm

12.01 in
Product Net Depth / Length:
183 mm

7.2 in
Product Net Weight:
17.55 kg

38.69 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
345 mm

13.58 in
Package Level 1 Depth / Length:
565 mm

22.24 in
Package Level 1 Height:
240 mm

9.45 in
Package Level 1 Gross Weight:
18.35 kg

40.45 lb
Package Level 1 EAN:
6417019845449
Technical
Controller Type:
Level 3 (LCD)
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 400 A
Degree of Protection:
Front IP20
Fourth Pole Position:
Left and Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Type:
Direct mounted handle
Number of Poles:
4P
Pollution Degree:
3
Position of Line Terminals:
Supplies on Top - Load on Bottom
Power Loss:
at Rated Operating Conditions per Pole 20.3 W
Rated Frequency (f):
Main Circuit 50-60 Hz
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-31B (Ie):
(200 … 415 V AC) 400 A
Rated Operational Current AC-32B (Ie):
(200 … 415 V AC) 400 A
Rated Operational Current AC-33B (Ie):
(200 … 415 V AC) 400 A
Rated Operational Voltage:
Main Circuit 200...480 V AC
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.3 s 25 kiloampere rms
Special Functions:
Open style
Standards:
IEC60947-6-1
Terminal Type:
Bolt
Transition Type:
Delayed
Certificates and Declarations
Declaration of Conformity - CE:
1SCC303064D2701
EU Data Act Compliance Declaration:
9AKK108471A5903
External Classifications and Standards
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
No downloads available
There are no related links available
6.3.0.53655