OTM63F2C20D230C
1SCA151421R1001
6417019818269
OTM63F2C20D230C AUTOMATIC TRANSFER SWITCH
Automatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
China (CN)
233 mm
9.17 in
103 mm
4.06 in
131 mm
5.16 in
1.75 kg
3.86 lb
box 1 box
275 mm
168 mm
140 mm
1.95 kg
20D
Θ = 40 °C 63 A
Switched - Simultaneous Function
Direct mounted handle
220…240 V AC
Base Mounting Or DIN-rail mounting
2P
Supplies on Top - Load on Bottom
at Rated Operating Conditions per Pole 2.8 W
8 kV
800 V
(380 ... 415 V) 63 A
(380 ... 415 V) 30 kW
Main Circuit 220…240 V
for 1 s 2.5 kiloampere rms
Screw Terminals
acc. IEC 60947-1 6 N·m
Open
Q
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39122214
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3640444