OTM125F3C21D400C
1SCA151420R1001
6417019818252
OTM125F3C21D400C AUTOMATIC TRANSFER SWITCH
Automatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Front IP20
3
1 piece
85365080
China
233 mm
9.17 in
103 mm
4.06 in
131 mm
5.16 in
1.85 kg
4.08 lb
box 1 piece
275 mm
168 mm
2.05 kg
21D
Θ = 40 °C 125 A
Switched - Simultaneous Function
Direct mounted handle
380…415 V AC
Base Mounting Or DIN-rail mounting
3P
Supplies on Top - Load on Bottom
at Rated Operating Conditions per Pole 6.3 W
8 kV
800 V
(380 ... 415 V) 125 A
(380 ... 415 V) 90 A
(380 ... 415 V) 80 A
(380 ... 415 V) 45 kW
Main Circuit 380…415 V
for 1 s 2.5 kiloampere rms
Screw Terminals
acc. IEC 60947-1 6 N·m
Open
Q
EC000216 - Switch disconnector (low voltage)
EC000216 - Switch disconnector (AC)
39122214
V11.1 : 27371403
5. Small Equipment (No External Dimension More Than 50 cm)
3640447
4337513