OTM125F4C21D400C
OTM125F4C21D400C
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OTM125F4C21D400C

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Change-over and Transfer Switches
  5. Compact ATS
- Show Less..
No label translation
General Information
Extended Product Type:
OTM125F4C21D400C
Product ID:
1SCA151251R1001
EAN:
6417019815640
Catalog Description:
OTM125F4C21D400C AUTOMATIC TRANSFER SWITCH
Long Description:
Automatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC308001B0201
Instructions and Manuals:
1SCC303015M0201
Mechanical Drawings:
OTM40-125_4P_COMPACTATS
Environmental
Degree of Protection:
Front IP20
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
China
Dimensions
Product Net Width:
286 mm

11.26 in
Product Net Height:
103 mm

4.06 in
Product Net Depth / Length:
131 mm

5.16 in
Product Net Weight:
2.11 kg

4.65 lb
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
103 mm
Package Level 1 Depth / Length:
328 mm
Package Level 1 Height:
168 mm
Package Level 1 Gross Weight:
2.35 kg
Package Level 1 EAN:
6417019815640
Technical
Controller Type:
21D
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 125 A
Degree of Protection:
Front IP20
Fourth Pole Type:
Switched - Simultaneous Function
Handle Type:
Direct mounted handle
Motor Operational Voltage:
380…415 V AC
Mounting Type:
Base Mounting Or DIN-rail mounting
Number of Poles:
4P
Pollution Degree:
3
Position of Line Terminals:
Supplies on Top - Load on Bottom
Power Loss:
at Rated Operating Conditions per Pole 6.3 W
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
800 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 125 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 125 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 90 A
Rated Operational Current AC-31B (Ie):
(380 ... 415 V) 125 A
Rated Operational Current AC-32B (Ie):
(380 ... 415 V) 125 A
Rated Operational Current AC-33B (Ie):
(380 ... 415 V) 80 A
Rated Operational Power AC-23A (Pe):
(380 ... 415 V) 45 kW
Rated Operational Voltage:
Main Circuit 380…415 V
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 2.5 kiloampere rms
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 6 N·m
Transition Type:
Open
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 6 N·m
Certificates and Declarations
Declaration of Conformity - CE:
2020980305001190
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122214
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3640448
E-Number (Norway):
4337516
No downloads available
There are no related links available
6.3.0.53655