OXEB1600/6
1SCA150202R1001
6417019801599
OXEB1600/6 PHASE BARRIER
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Estonia
14 mm
0.55 in
182 mm
7.17 in
267 mm
10.51 in
0.713 kg
1.57 lb
bag 1 piece
280 mm
11.02 in
200 mm
7.87 in
50 mm
1.97 in
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope