OXES800G1L/4
1SCA150196R1001
6417019801551
OXES800G1L/4 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
65 mm
2.56 in
162 mm
6.38 in
165 mm
6.5 in
0.685 kg
1.51 lb
bag 1 piece
380 mm
14.96 in
200 mm
7.87 in
90 mm
3.54 in
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope