OXES250G1S/4
1SCA150194R1001
6417019801537
OXES250G1S/4 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland
45 mm
1.77 in
71 mm
2.8 in
165 mm
6.5 in
0.273 kg
0.6 lb
bag 1 piece
250 mm
9.84 in
200 mm
7.87 in
70 mm
2.76 in
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope