OXES1600G1L/4
1SCA150190R1001
6417019801292
OXES1600G1L/4 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Finland (FI)
115 mm
4.53 in
167 mm
6.57 in
165 mm
6.5 in
0.585 kg
1.29 lb
bag 1 piece
380 mm
14.96 in
200 mm
7.87 in
140 mm
5.51 in
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope