OT160G04P
OT160G04P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT160G04P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT160G04P
Product ID:
1SCA135140R1001
EAN:
6417019638713
Catalog Description:
OT160G04P SWITCH-DISCONNECTOR
Long Description:
4-pole, front operated, base mounted switch-diconnector with protected clamp terminals and with black IP65 handle and shaft
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301116M0201
Environmental Information:
1SCC301267D0201
Environmental Product Declaration - EPD:
1SCC301281D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
0f3f7427-49c7-4e78-bb73-a737862f1a86 Finland
Simplified SCIP:
8cfe2808-3813-47ee-9599-ad61a92a7550 Germany

4f8185e0-8761-43ac-8ccc-84b38a1d3eda Germany

592c285a-97df-4fdb-8c52-24551695f425 Sweden

048e0e3a-0597-43c8-bab4-a73ba1fe67cc France

63b3f780-5dca-431b-84a1-1d63a9a537f2 Poland

043838fc-1484-4534-983b-25e1ab3f8936 Czech Republic

5e232ec1-e4b2-43c4-860a-a5c5158da80d Poland

f5401db0-3789-4b8e-a9b0-05fbdd50d59a Netherlands

f319acc9-99bd-431e-a92a-fa770fe3ff0b Sweden

60b7513f-cb39-4575-a721-df650ff983d1 Bulgaria

6b437b08-9ef2-4b76-aeef-21732d5b995c Greece

f0046096-4968-4bed-b78a-174de38aabe5 Croatia

dfae7374-f73c-4764-ab36-63b144cc9e33 Portugal

e64c79d4-e1a4-4506-95dd-2a1e7a0813c3 Estonia

88a1b7e0-0a83-4696-8a2a-eac899d341bb Hungary

f7dfdce6-faca-495d-9969-256f4ef0fd67 Germany

bad1792b-0f12-40b1-8d58-6eb849a5dbe3 Germany

f976b8e5-30cf-47db-a890-2d4768259a26 France

d28d95c6-8215-4a74-8e0f-4223e91c046b Poland

f02cf994-264f-41c9-8548-f881fbc78872 Italy

0f70f750-7dd6-43e8-a755-b22664d29d85 Germany

422732c1-3b5e-4341-814d-723fc58bf1a7 Denmark

f0b9c38b-1996-4345-b7f9-995c5fbab166 Norway

61d8de7f-f593-4f75-b1b7-e38d1279c7dc Belgium

618592db-06c9-4248-b219-98433bdfc52b Hungary

053e969a-98d4-4ef7-abff-948e70911e1e Spain

f27a448f-f059-492b-8222-9a4df698a392 Belgium
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301089M0204
Mechanical Drawings:
OT160G4_model.igs
Environmental Product Declaration - EPD:
1SCC301281D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC301267D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
150 mm
Product Net Height:
130 mm
Product Net Depth / Length:
73 mm
Product Net Weight:
1.2 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
160 mm

6.3 in
Package Level 1 Depth / Length:
244 mm

9.6 in
Package Level 1 Height:
96 mm

3.8 in
Package Level 1 Gross Weight:
1.3 kg

2.8 lb
Package Level 1 EAN:
6417019638713
Technical
Cable Cross-Section:
Cu 10 ... 70 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 160 A
Conventional Thermal Current (Ithe):
Fully Enclosed 160 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front and side operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Conditional Short-Circuit Current (Inc):
(200 A fuse, 500 V) 100 kA

(200 A fuse, 690 V) 50 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 45 kW

(400 ... 415 V) 75 kW

(500 V) 90 kW

(690 V) 132 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 12 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 4 kA
Special Functions:
No
Standards:
IEC 60947-3 / UL 98 / CSA C22.2 NO.4
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 6 N·m
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V
Ampere Rating:
125 A
Horsepower Rating UL/CSA:
(240 V AC) Single Phase 20 Hp

(440 ... 480 V AC) Single Phase 30 Hp
Tightening Torque:
acc. IEC 60947-1 6 N·m
Tightening Torque UL/CSA:
53 in·lb
Certificates and Declarations
A2L Certificate – IEC:
1SCC301336D0201
ATEX Certificate:
No certification needed
Declaration of Conformity - CE:
1SCC301210D2701
DNV GL Certificate:
1SCC301174D0204
UL Certificate:
cULus certificate OT160G
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3638770
E-Number (Norway):
4372125
E-Number (Sweden):
3171061
No downloads available
EPLAN DATA OT160G04P
6.3.0.53655