OT160G03P
OT160G03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT160G03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT160G03P
Product ID:
1SCA135139R1001
EAN:
6417019638706
Catalog Description:
OT160G03P SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted switch-diconnector with protected clamp terminals and with black IP65 handle and shaft
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301116M0201
Environmental Information:
1SCC301267D0201
Environmental Product Declaration - EPD:
1SCC301281D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
6f064110-8ade-4356-9916-63b327acc3b7 Finland
Simplified SCIP:
9695ceac-9a5e-47a3-9d10-913be99f61f2 Germany

8765d64a-1254-4740-b28b-ffd01ce6515e Sweden

3681be30-0ecc-4559-922c-3b97a79d0da4 Poland

b55c5251-02d9-435f-90e2-96ddfb56b519 Poland

092dd1c4-c806-46a2-bd5d-4041c5776f1e France

e4ad0e9c-310a-4370-b58a-e9061e6a7bc7 Estonia

12544bfd-5174-4e17-a112-be5ff151b3e8 Bulgaria

b2d74db4-ac58-4226-97f5-54e578e3be08 Greece

d6258643-2026-405c-a2d4-f58707d1ac46 Croatia

f6ed35dc-cfbc-4783-a265-c5cf8d8cd88b Portugal

0d3525da-aa66-47e6-9cd9-cc463adeb861 Sweden

32dc2de6-cd6e-400c-88f3-7907ffe5f316 Hungary

00a80986-0c31-4117-879b-c97b5019ae7b Czech Republic

5ba42181-654d-465d-ad59-eef68bc47e09 Netherlands

1bde6823-5682-419b-a3ff-cd201dea689d Germany

798c0614-8d5c-4122-82af-01d963ea7f64 Germany

ce70bfa1-b9e0-4ae5-9535-37b4eaf61b49 Belgium

825bde5b-85ec-4c5d-8cf5-5abe0b98f0fa Norway

7d786ffd-c696-4ea2-9940-de8c6b33c784 Germany

df72ae17-3e35-4c10-8169-240c0fae359d Poland

e6f961a8-7c4e-4a38-91d9-7da31e97aeab Denmark

17fa4b90-0c59-4330-8af1-2fecb845eab4 Germany

ad47b5c2-dead-418f-97d2-d1004114861f Italy

7a3eb990-9440-4f07-a1ff-711db106a55c Spain

b8605eb2-93cc-4a46-8a90-f39401d925eb Belgium

6be34c1d-5dd5-49ea-8e37-e833145c84af France

e328478e-18e3-4cda-b415-18eaef621254 Hungary
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301089M0204
Mechanical Drawings:
OT160G3_model.igs
Environmental Product Declaration - EPD:
1SCC301281D0201
Environmental
Degree of Protection:
Front IP20
Environmental Information:
1SCC301267D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
123 mm
Product Net Height:
130 mm
Product Net Depth / Length:
73 mm
Product Net Weight:
0.9 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
160 mm

6.3 in
Package Level 1 Depth / Length:
244 mm

9.6 in
Package Level 1 Height:
96 mm

3.8 in
Package Level 1 Gross Weight:
1 kg

2.3 lb
Package Level 1 EAN:
6417019638706
Technical
Cable Cross-Section:
Cu 10 ... 70 mm²
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 160 A
Conventional Thermal Current (Ithe):
Fully Enclosed 160 A
Degree of Protection:
Front IP20
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front and Side
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Conditional Short-Circuit Current (Inc):
(200 A fuse, 500 V) 100 kA

(200 A fuse, 690 V) 50 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 160 A

(500 V) 160 A

(690 V) 160 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 45 kW

(400 ... 415 V) 75 kW

(500 V) 90 kW

(690 V) 132 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 12 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 4 kA
Special Functions:
No
Standards:
IEC 60947-3 / UL 98 / CSA C22.2 NO.4
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Screw Terminals
Tightening Torque:
acc. IEC 60947-1 6 N·m
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V
Ampere Rating:
125 A
Horsepower Rating UL/CSA:
(240 V AC) Single Phase 20 Hp

(440 ... 480 V AC) Single Phase 30 Hp
Tightening Torque:
acc. IEC 60947-1 6 N·m
Tightening Torque UL/CSA:
53 in·lb
Certificates and Declarations
A2L Certificate – IEC:
1SCC301336D0201
ATEX Certificate:
No certification needed
Declaration of Conformity - CE:
1SCC301210D2701
DNV GL Certificate:
1SCC301174D0204
UL Certificate:
cULus certificate OT160G
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
IDEA Granular Category Code (IGCC):
5290 >> Disconnect switch
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3638769
E-Number (Norway):
4372122
E-Number (Sweden):
3171058
No downloads available
EPLAN DATA OT160G03P
6.3.0.53655